Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-KL-40-60F-90
CPI-KL-40-60F-90
FLANGE MOUNT 40mm 90 DEGREE
Mid flange mount for 40 mm Tube
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.09
Maximum Static Clamp Load (ft lb)
350.0
Tube Diameter (in)
1.57
Weight (kg)
0.49
Tube Diameter (mm)
40
Maximum Static Clamp Load (Nm)
475.0
max_static_clamp_load_metric
475.0
Tube Size
40 mm
Product Function
Robotic Tooling
Product Type
Mount, Mid Flange
283-HTS_TARIFF_CODE
76109090
Product Series
CL
PublishedDate
1721309224000
Material
Aluminum
DistributorGroup
End Effectors
Back to Top