Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-KL-60-80F-90
CPI-KL-60-80F-90
CLAMP BLOCK FLANGE MOUNT 60MM
Mid flange mount for 60 mm Tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Maximum Static Clamp Load (ft lb)
500.0
Weight (lb)
2.24
Tube Diameter (mm)
90
Maximum Static Clamp Load (Nm)
675.0
Weight (kg)
1.02
max_static_clamp_load_metric
675.0
283-HTS_TARIFF_CODE
76090000
DistributorGroup
End Effectors
Tube Size
90 mm
Product Type
Mount, Mid Flange
Material
Aluminum
283-COUNTRY_OF_ORIGIN
GB
Product Function
Robotic Tooling
Product Series
CL
PublishedDate
1721309734000
Back to Top