Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-MLK-60-G44 Series boom mounted manifolds provide a 4-port air distribution system mount on the boom.

CPI-MBC-250-4-4

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 12
Tube Diameter (in) 2.50
Weight (g) 340
Tube Diameter (mm) 63.5
Product Series MLK/MBC
DistributorGroup End Effectors
Product Type Boom Manifold
Tube Size 2.50 in
Product Function Robotic Tooling
Input Port 3/8 NPT
Distribution Ports 1/4 NPT x 4
Back to Top