Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-04

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 4.0
Length (mm) 101.6
Product Function Robotic Tooling
Product Type Nest Pad Guides
DistributorGroup End Effectors
Product Series NPG
Back to Top