Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-NPG-10-04 Series of nest pad guides.

CPI-NPG-10-12

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 12.0
Length (mm) 304.8
Product Function Robotic Tooling
Product Series NPG
DistributorGroup End Effectors
Product Type Nest Pad Guides
Back to Top