Email_Header_2550x130px_Banner_Automate
End Effectors
PAT Aluminum Tubing

CPI-PAT-2538-06

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 2.50
Wall Thickness (in) 0.375
Length (in) 6
Diameter (in) 2.5
Diameter (mm) 63.5
Wall Thickness (mm) 9.53
Tube Diameter (mm) 63.5
Length (mm) 152.4
Product Type Tubing
Linear Deflection 0.40" @ 150lb/48.00"
Tube Size 2.50 in
Material Aluminum
Product Function Robotic Tooling
Product Series PAT
Torsional Twist 1.8° @ 600ft-lbs
DistributorGroup End Effectors
Back to Top