Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PAT-30TP-1M-55 Series of tapered aluminum main booms help minimize deflection and fatigue, allowing robots to move at higher speeds.

CPI-PAT-30TP-0M-30

Visit Product Series:
CAD
Download
Product Details Unit View:
Weight (lb) 7.91
Length (in) 30
Tube Diameter (in) 2.50
Diameter (in) 2.5
Length (mm) 762
Weight (kg) 3.59
Tube Diameter (mm) 63.5
Diameter (mm) 63.5
Product Type Tapered Boom
DistributorGroup End Effectors
Material Aluminum
Tube Size 2.50 in
Product Series PAT
Product Function Robotic Tooling
Back to Top