End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-75T-10

PLAIN ALUM TUBE 3/4in. X 10in. LONG
Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 0.75
Weight (lb) 0.17
Length (in) 10.0
Wall Thickness (in) 0.085
Diameter (in) 0.75
Diameter (mm) 19.05
Tube Diameter (mm) 19
Weight (kg) 0.08
Length (mm) 254.0
Wall Thickness (mm) 2.16
PublishedDate 1721328001000
Product Function Robotic Tooling
Product Type Tubing, Thin Wall
DistributorGroup End Effectors
Tube Size 0.75 in
Material Aluminum
Product Series PAT
Back to Top