Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PAT Series of thin wall aluminum tubing is available in a range of diameters, lengths, and weights.

CPI-PAT-75T-36

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.6
Diameter (in) 0.75
Length (in) 36.0
Tube Diameter (in) 0.75
Wall Thickness (in) 0.085
Diameter (mm) 19.05
Wall Thickness (mm) 2.16
Weight (kg) 0.28
Tube Diameter (mm) 19
Length (mm) 914.4
Product Series PAT
Product Type Tubing, Thin Wall
PublishedDate 1675188482000
DistributorGroup End Effectors
Material Aluminum
Product Function Robotic Tooling
Tube Size 0.75 in
Back to Top