Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PB-30M Series of locking collar-style, proximity switch bumpers are designed for applications requiring round tooling.

CPI-PB-30M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.19
Sensor Diameter (mm) 30
Proximity Switch Size (mm) 30
Weight (kg) 0.085
Product Series PB
DistributorGroup End Effectors
Product Type Proximity Switch Bumpers
Product Function Robotic Tooling
Back to Top