Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PB-30M Series of locking collar-style, proximity switch bumpers are designed for applications requiring round tooling.

CPI-PB-36M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.19
Proximity Switch Size (mm) 36
Sensor Diameter (mm) 36
Weight (kg) 0.085
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Proximity Switch Bumpers
Product Series PB
Back to Top