Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-PB-30M Series of locking collar-style, proximity switch bumpers are designed for applications requiring round tooling.

CPI-PB-42M

Visit Product Series:
CAD

Download
Product Details Unit View:
Weight (lb) 0.25
Proximity Switch Size (mm) 42
Weight (kg) 0.113
Sensor Diameter (mm) 42
DistributorGroup End Effectors
Product Series PB
Product Type Proximity Switch Bumpers
Product Function Robotic Tooling
Back to Top