Email_Header_2550x130px_Banner_Automate
Tool Changers

CPI-RDC-25

Visit Product Series:
CAD
Download
Product Details Unit View:
Tube Diameter (in) 2.5
Tube Diameter (mm) 63.5
Product Series RDN/RDC
DistributorGroup End Effectors
PublishedDate 1670536236000
Product Type Quick Disconnect Bayonet
Product Function Robotic Tooling
Back to Top