Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-SA10-150-100-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.00” tubes.

CPI-SA10-150-100-07

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.50|1.00
Weight (lb) 1.04
Length (in) 2.66
Tube Combinations (in) 1.50 / 1.00
Length (mm) 67.6
Weight (kg) 0.47
Tube Combinations (mm) 38.1 / 25.4
Tube Diameter (mm) 38.1|25.4
Product Function Robotic Tooling
Finish Silver
Product Series SA
Product Type Swivel Arm
Tube Size 1.50 in / 1.00 in
DistributorGroup End Effectors
Material Aluminum
Back to Top