Email_Header_2550x130px_Banner_Automate
End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA25-25-25-175

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.0
Tube Diameter (in) 0.98
Length (in) 2.5
Tube Combinations (in) 0.98 / 0.98
Length (mm) 63.6
Weight (kg) 0.45
Tube Combinations (mm) 25 / 25
Tube Diameter (mm) 25
PublishedDate 1675366114000
Product Series SA
Material Aluminum
Product Type Swivel Arm
DistributorGroup End Effectors
Finish Blue
Tube Size 25 mm / 25 mm
Product Function Robotic Tooling
Back to Top