Email_Header_2550x130px_Banner_Automate
End Effectors
SAxx Single-Bolt Ø25mm/1.00" to Ø25mm/1.00"

CPI-SA25-25-25-200

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 2.5
Tube Diameter (in) 0.98
Weight (lb) 1.06
Tube Combinations (in) 0.98 / 0.98
Tube Diameter (mm) 25
Tube Combinations (mm) 25 / 25
Weight (kg) 0.5
Length (mm) 63.6
Product Function Robotic Tooling
Tube Size 25 mm / 25 mm
PublishedDate 1675365284000
Material Aluminum
Finish Blue
Product Type Swivel Arm
Product Series SA
DistributorGroup End Effectors
Back to Top