Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-SCMS-45B-200E
CPI-SCMS-45B-200E
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.77
Travel (in)
2
Weight (lb)
1.7
Imperial or Metric Product
Imperial
Tube Diameter (mm)
45
Weight (kg)
0.77
Travel (mm)
50.8
Product Function
Robotic Tooling
Vacuum Port
3/8 NPT
Product Series
SCM
Product Type
BodyBuilder
Tube Size
45B
DistributorGroup
End Effectors
Mount Thread
3/8 NPT
Back to Top