Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-SGM-25M-1450M-L

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 57.09
Tube Diameter (mm) 25
Length (mm) 1450
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 25 mm
PublishedDate 1683651339000
Product Type Crossbar Tooling
Product Series CPI-SGM-ASSY
Back to Top