Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-SGM-25M-1800M-L

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 0.98
Length (in) 70.87
Length (mm) 1800
Tube Diameter (mm) 25
DistributorGroup End Effectors
Product Series CPI-SGM-ASSY
Tube Size 25 mm
Product Type Crossbar Tooling
Product Function Robotic Tooling
PublishedDate 1683651339000
Back to Top