CPI-SGM-ASSY-BT-RR
CPI-SGM-ASSY-BT-RR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
4.38
Tube Diameter (in)
1.18
Weight (kg)
1.986
Tube Diameter (mm)
30
Product Function
Robotic Tooling
Product Type
Crossbar Tooling
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
PublishedDate
1683651341000
Product Series
CPI-SGM-ASSY
Back to Top