End Effectors
Destaco’s CPI-ST Series of tool storage carts are ideal for transporting end effector models.

CPI-TC-3672-DP-FP

Visit Product Series:
CAD

Download
Product Details Unit View:
Length (in) 72
Length (mm) 1829
Product Type Tool Storage Cart
DistributorGroup End Effectors
Product Series TC
Product Function Robotic Tooling
Back to Top