Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-TCA-250-150 Series of T-clamps connect a 2.50” tube to a 1.50 tube.

CPI-TCA-250-150

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Combinations (in) 2.50 / 1.50
Weight (lb) 2.76
Max Static Clamp Load 2 (ft lb) 500.0
Max Static Clamp Load 1 (ft lb) 200.0
Tube Diameter (in) 2.50|1.50
Max Static Clamp Load 2 (Nm) 677.0
Tube Combinations (mm) 63.5 / 38.1
Tube Diameter (mm) 63.5|38.1
Weight (kg) 1.25
Max Static Clamp Load 1 (Nm) 271.0
max_static_clamp_load2_metric 677.0
max_static_clamp_load1_metric 271.0
Product Type T-Clamp
Product Series TCA
DistributorGroup End Effectors
PublishedDate 1674767780000
Material Aluminum
Tube Size 2.50 in / 1.50 in
Product Function Robotic Tooling
Back to Top