Email_Header_2550x130px_Banner_Automate
End Effectors
TCA - Low Profile Transition Bracket, T-Clamp  ( 25mm Round to 60mm Octagon)

CPI-TCA-25M-60B

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 0.98 / 2.36
Maximum Static Clamp Load (ft lb) 550
Weight (lb) 1.9
Tube Diameter (in) 0.98|2.36
Maximum Static Clamp Load (Nm) 746
Tube Diameter (mm) 25|60
max_static_clamp_load_metric 746
Tube Combinations (mm) 25 / 60
Weight (kg) 0.85
Material Aluminum
DistributorGroup End Effectors
Product Type T-Clamp
Tube Size 25 mm / 60B
Product Function Robotic Tooling
Product Series TCA
Back to Top