Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (in)
1.18|2.36
Weight (lb)
2.7
Tube Combinations (in)
1.18 / 2.36
Tube Combinations (mm)
30 / 60
Weight (kg)
1.23
max_static_clamp_load_metric
746.0
Maximum Static Clamp Load (Nm)
746.0
Tube Diameter (mm)
30|60
283-HTS_TARIFF_CODE
76090000