Tube Combinations (in)
2.36 / 1.77
Weight (lb)
3.2
Tube Diameter (in)
2.36|1.77
Maximum Static Clamp Load (ft lb)
550.0
Tube Combinations (mm)
60 / 45
max_static_clamp_load_metric
746.0
Maximum Static Clamp Load (Nm)
746.0
Weight (kg)
1.45
Tube Diameter (mm)
60|45