Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-TCA-60M-40M Series of T-clamp bracket assembly connects a 60 mm tube to a 40 mm tube.

CPI-TCA-60M-40M

Visit Product Series:
CAD

Download
Product Details Unit View:
Max Static Clamp Load 2 (ft lb) 200.0
Tube Diameter (in) 2.36|2.5
Weight (lb) 2.89
Tube Combinations (in) 2.50 / 2.36
Max Static Clamp Load 1 (ft lb) 500.0
max_static_clamp_load2_metric 271.0
max_static_clamp_load1_metric 677.0
Weight (kg) 1.31
Tube Diameter (mm) 60|40
Tube Combinations (mm) 60 / 40
Max Static Clamp Load 2 (Nm) 271.0
Max Static Clamp Load 1 (Nm) 677.0
Product Function Robotic Tooling
Product Series TCA
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 76090000
Product Type T-Clamp
PublishedDate 1674767910000
Material Aluminum
Tube Size 60 mm / 40 mm
Back to Top