Tube Combinations (in)
2.36 / 2.36
Tube Diameter (in)
2.36
Maximum Static Clamp Load (ft lb)
600.0
Weight (lb)
3.15
Weight (kg)
1.43
max_static_clamp_load_metric
813.0
Tube Diameter (mm)
60
Maximum Static Clamp Load (Nm)
813.0
Tube Combinations (mm)
60 / 60
PublishedDate
1674767853000