Weight (lb)
1
Tube Diameter (in)
1.18
Maximum Static Clamp Load (ft lb)
75
Tube Combinations (in)
1.18 / 1.18
Tube Diameter (mm)
30
Weight (kg)
0.45
Tube Combinations (mm)
30 / 30
max_static_clamp_load_metric
102
Maximum Static Clamp Load (Nm)
102
DistributorGroup
End Effectors