End Effectors
Destaco’s CPI-THM-250 Series of single mushroom tool holders are designed for 2.50” tubes.

CPI-THM-250

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Weight (lb) 1.4
Tube Diameter (mm) 63.5
Weight (kg) 0.635
Product Function Robotic Tooling
PublishedDate 1675367630000
DistributorGroup End Effectors
Product Series THM
Tube Size 2.50 in
Product Type Tool Holder
Material Aluminum
Back to Top