Email_Header_2550x130px_Banner_Automate
End Effectors
TPB - CROSSBAR FINGER

CPI-TPB-HYU-10-1A-ST

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.62
Tube Diameter (in) 1.00
Tube Diameter (mm) 25.4
Weight (kg) 0.73
PublishedDate 1683651343000
DistributorGroup End Effectors
Tube Size 1.00 in
Material Steel
Product Type Crossbar Tooling
Product Series TPB
Product Function Robotic Tooling
Back to Top