Email_Header_2550x130px_Banner_Automate
Bag Grippers
Destaco’s DBG100-2-S04-160BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face.

DBG100-2-S04-160BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Height (in) 4
Weight (lb) 6
Height (mm) 101.6
Weight (kg) 2.7
Product Series DBG
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Product Type Stand-Off
Back to Top