Email_Header_2550x130px_Banner_Automate
Bag Grippers
Destaco’s DBG100-2-S06-125BC-KIT Series bag gripper robot standoffs provide an easy to mount solution to any robot face.

DBG100-2-S06-125BC-KIT

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 5.2
Height (in) 6
Height (mm) 152.4
Weight (kg) 2.4
Product Series DBG
DistributorGroup Robohand Gripping Solutions
Product Type Stand-Off
Product Function Gripping
Back to Top