Email_Header_2550x130px_Banner_Automate
Thrusters / Slides
Destaco’s DLB-12M-B Series of internally powered linear base slides are compact models that can be easily assembled and mounted.

DLB-16M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1
Force (lb) 57
Max Moment Load (in-lbs) 300
Weight (lb) 7.3
Thrust Force (lbf) 57
Max Air Pressure (PSI) 100
Stroke (in) 5.906
Payload (lb) 44.9
Shaft Diameter (in) 0.63
Thrust Force (N) 254
Max Moment Load (Nm) 33.9
Cylinder Bore (mm) 25.4
Force (kg) 254
Imperial or Metric Product Metric Version
Max Air Pressure (bar) 7
Stroke (mm) 150
Shaft Diameter (mm) 16
Weight (kg) 3.3
Payload (kg) 20.4
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DLB-B_L_Maintenance.pdf
Product Type Internally Powered
Product Function Linear Positioning
PublishedDate 1709328326000
Direct Connect Yes
Product Series DLB
DistributorGroup Camco Indexers & Conveyors
Product Accessories
SLKT-103
SEAL KIT,DLB-12 & 16[M]-[B,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-052
TELE. AIRLINE KIT,DLT/DLB,UP TO 125mm
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-103V
SEAL KIT,DLB-12 & 16[M]-[B,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-049
TELE. AIRLINE KIT,DLT/DLB,UP TO 4"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-010
Skock Absorber
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-051
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-050
TELE. AIRLINE KIT,DLT/DLB,UP TO 5"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top