Email_Header_2550x130px_Banner_Automate
Thrusters / Slides
Destaco’s DLM Series of slides offer up to 8 position sensing options and adjustable precision stops.

DLM-12M-75

Visit Product Series:
CAD
Download
Product Details Unit View:
Linear Accuracy per 1" travel (±in) 0.0001
Cylinder Bore (in) 0.81
Thrust Force (lbf) 31.0
Stroke (in) 3.0
Payload (lb) 4.0
Weight (lb) 1.8
Force (lb) 51.0
Max Stroke (in) 3.0
Force (kg) 230.0
Pressure Range (bar) 20-100 psi
Imperial or Metric Product Metric Version
Linear Accuracy per 25 mm travel (±mm) 0.005
Weight (kg) 1.82
Thrust Force (N) 138.0
Stroke (mm) 75.0
Cylinder Bore (mm) 20.7
Payload (kg) 1.81
DistributorGroup Camco Indexers & Conveyors
Product Series DLM
Direct Connect Yes
Product Function Linear Positioning
PublishedDate 1709328282000
Power Max (Watts) 75.0
Actuation Time per 25 mm (1.00") of travel (sec) (Sec) 0.14
Special Feature High Moment Capacity
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top