Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Thrusters / Slides
DESTACO - Workholding Equipment & Automation Tooling Solutions
DLT-06M-E
DLT-06M-E
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
B - Body Size (in)
2
Payload (lb)
3
Cylinder Bore (in)
0.563
Weight (lb)
0.53
Max Vert. Motion (in-lbs)
5
Max Air Pressure (PSI)
100
Stroke (in)
1.181
Shaft Diameter (in)
0.236
Force (lb)
20
Thrust Force (lbf)
20
Imperial or Metric Product
Metric Version
Cylinder Bore (mm)
14.3
Payload (kg)
1.36
Weight (kg)
0.24
Thrust Force (N)
89
Force (kg)
89
Max Air Pressure (bar)
7
B - Body Size (mm)
50.8
Max Vert. Motion (Nm)
0.56
Shaft Diameter (mm)
6
Stroke (mm)
30
Product Series
DLT-E/L
PublishedDate
1709328292000
Product Function
Linear Positioning
DistributorGroup
Camco Indexers & Conveyors
Download the Service Manual
https://www.destaco.com/assets/pdfs/maintenance/DLT-B_E_L_Maintenance.pdf
Direct Connect
Yes
Product Accessories
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108
SEAL KIT,DLT-06 & 08[M]-[B,E,L]
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-108V
SEAL KIT,DLT-06 & 08[M]-[B,E,L],VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-067
URETHANE BUMPER KIT,DLT-06/06M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-030
SHOCK, MC-10M-H
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSAK-069
SHOCK/STOP MOUNTING KIT,DLT-06
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-0623
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-076
SENSOR MNTG KIT,DLT-06,4mm SENSOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-007
FLOW CONTROL,ELBOW,#10-32,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top