Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s DPW-375M-2 Series of wide body grippers are designed for handling large parts.

DPW-250M-1

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.66
Maximum Finger Length (in) 5.0
Repeatability (±in) 0.001
accuracy_in_english 0.003
Grip Force (lbf) 50.0
Pressure Range (psi) 20-100
Stroke (in) 0.75
Cylinder Bore (in) 0.625
Pressure Range (bar) 1.5-7
Maximum Finger Length (mm) 127.0
Grip Force (N) 222.0
Repeatability (±mm) 0.03
Cylinder Bore (mm) 15.9
accuracy_mm_metric 0.08
Stroke (mm) 19.1
Imperial or Metric Product Metric
Weight (kg) 0.3
Number of Jaws 2.0
PRODUCT_WEIGHT_KG 0.3000
Product Function Gripping
Spring Assist No
DistributorGroup Robohand Gripping Solutions
Protection Class IP66
Direct Connect Yes
PRODUCT_WEIGHT_LBS 0.66
Product Type 2 Jaw Parallel
Jaw Operation Non-Synchronous Available
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.12
Download the Service Manual /assets/documents/pdf/service_manuals/DPW_Maintenance-3818.pdf
Special Feature Heavy Duty
Product Series DPW
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799080
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-338
SEAL KIT,DPW-250,SHAFT WIPERS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-337
SEAL KIT,DPW-250
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-337V
SEAL KIT,DPW-250,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-116
SENSOR MTNG KIT,DPW-250(M)-1 & -250(M)-2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-197V
SEAL REPAIR KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top