Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-11M-15-N-B
G110-11M-15-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.43
Grip Force (lbf)
22.9
Weight (lb)
0.37
Grip Force (N)
104
Weight (kg)
0.17
Pressure Range (bar)
40-100 psi
Stroke (mm)
15
Cylinder Bore (mm)
11
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Repeatability (±mm)
0.08
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
100
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
Parallel Gripper
Optional Sensor
Yes
Product Series
G110
Jaw Operation
Synchronous
Spring Assist
No
Product Function
Gripping
Direct Connect
Yes
Back to Top