Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-18M-18-N-B
G110-18M-18-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
57.2
Cylinder Bore (in)
0.69
Weight (lb)
0.62
Repeatability (±mm)
0.08
Grip Force (N)
260
Cylinder Bore (mm)
17.5
Weight (kg)
0.28
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Pressure Range (bar)
40-100 psi
Stroke (mm)
18
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Spring Assist
No
DistributorGroup
Robohand Gripping Solutions
Product Type
Parallel Gripper
Jaw Operation
Synchronous
Product Series
G110
Product Function
Gripping
Direct Connect
Yes
Actuation Speed (ms)
170
Back to Top