Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-08M-05-N-B
G120-08M-05-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Weight (lb)
0.13
accuracy_mm_metric
0.08
Repeatability (±mm)
0.08
Cylinder Bore (mm)
8
Weight (kg)
0.06
Grip Force (N)
56
Imperial or Metric Product
Metric
Stroke (mm)
5
Pressure Range (bar)
40-100 psi
Optional Sensor
Yes
Product Type
Parallel Gripper
Product Function
Gripping
Temp Range Standard
-35° to 80°C (-30° to 180°F)
DistributorGroup
Robohand Gripping Solutions
Direct Connect
Yes
Spring Assist
No
Jaw Operation
Synchronous
Actuation Speed (ms)
60
Product Series
G120
Back to Top