Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-11M-25-N-B
G120-11M-25-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
22.9
Weight (lb)
0.55
Cylinder Bore (in)
0.43
Stroke (mm)
25
Pressure Range (bar)
40-100 psi
Cylinder Bore (mm)
11
Imperial or Metric Product
Metric
Grip Force (N)
104
Weight (kg)
0.25
accuracy_mm_metric
0.08
Repeatability (±mm)
0.08
Optional Sensor
Yes
Spring Assist
No
Direct Connect
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
Parallel Gripper
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
120
Jaw Operation
Synchronous
Product Series
G120
Product Function
Gripping
Back to Top