Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-18M-24-N-B
G120-18M-24-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
57.2
Cylinder Bore (in)
0.69
Weight (lb)
0.75
accuracy_mm_metric
0.08
Grip Force (N)
260
Cylinder Bore (mm)
17.5
Weight (kg)
0.34
Stroke (mm)
24
Pressure Range (bar)
40-100 psi
Repeatability (±mm)
0.08
Imperial or Metric Product
Metric
Jaw Operation
Synchronous
Direct Connect
Yes
Product Function
Gripping
Product Type
Parallel Gripper
Product Series
G120
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Optional Sensor
Yes
Spring Assist
No
Actuation Speed (ms)
210
DistributorGroup
Robohand Gripping Solutions
Back to Top