End Effectors
SENSOR-GT - SENSOR MOUNT

GT-OPS-84A2-RH-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.38
Weight (kg) 0.17
DistributorGroup End Effectors
Product Function Robotic Tooling
283-COUNTRY_OF_ORIGIN GB
PublishedDate 1683651345000
Material Steel
Product Type Gripper Sensor Mount
283-HTS_TARIFF_CODE 76169990
Product Series SENSOR-GT
Back to Top