End Effectors
SENSOR-GT - SENSOR MOUNT

GT-OPS-84A3-LH-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.42
Weight (kg) 0.19
Material Steel
Product Type Gripper Sensor Mount
Product Function Robotic Tooling
Product Series SENSOR-GT
283-HTS_TARIFF_CODE 84799070
PublishedDate 1683651345000
DistributorGroup End Effectors
Back to Top