End Effectors
SENSOR-GT - SENSOR MOUNT

GT-OPS-84A3-RH-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.42
Weight (kg) 0.19
283-HTS_TARIFF_CODE 84799070
Product Function Robotic Tooling
Product Type Gripper Sensor Mount
Product Series SENSOR-GT
DistributorGroup End Effectors
Material Steel
PublishedDate 1683651347000
Back to Top