Email_Header_2550x130px_Banner_Automate
End Effectors
GT-TUBE - LIGHTWEIGHT GRIPPER MOUNT BRACKETS

GT-UGA-84A2-30M-400-A

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 15.75
Weight (lb) 1.28
Tube Diameter (in) 1.18
Length (mm) 400.0
Weight (kg) 0.58
Tube Diameter (mm) 30
283-HTS_TARIFF_CODE 73269098
Product Function Robotic Tooling
Product Type Tube Gripper Mount
Tube Size 30 mm
DistributorGroup End Effectors
PublishedDate 1683651329000
Product Series GT-TUBE
Back to Top