Output Overturning Moment Capacity (in-lb)
2000
Mounting Surface Diameter (in)
4.72
Output Thrust/Axial Capacity (lb)
817
output_thrust_axial_capacity_lb_english
817
Center Thru Hole Diameter (in)
2.95
Weight (lb)
31.1
height_t0_mounting_surface_in_english
3.94
Height To Mounting Surface (in)
3.94
Center Distance (in)
3.15
Internal Inertia (lb-in²)
0.519
Internal Inertia (lb-in²)
0.519
maximum_torque_inlb_english
2717
Output Radial Capacity (lb)
697
mounting_surface_diameter_in_english
4.72
Maximum Torque (in-lb)
2717
center_distance_in_english
3.15
output_overturning_moment_capacity_inlb_english
2000
output_radial_capactiry_lb_english
697
center_thru_hole_diameter_in_english
2.95
Center Distance (mm)
80
center_thru_hole_diameter_mm_metric
75
Maximum Torque (Nm)
307
Mounting Surface Diameter (mm)
120
Internal Inertia (kgm²)
0.000152
output_thrust_axial_capacity_n_metric
3632
Height To Mounting Surface (mm)
100
Output Overturning Moment Capacity (Nm)
226
center_distance_mm_metric
80
output_overturning_moment_capacity_nm_metric
226
Output Radial Capacity (N)
3100
Weight (kg)
14.1
Imperial or Metric Product
Metric
Output Thrust/Axial Capacity (N)
3632
mounting_surface_diameter_mm_metric
120
height_t0_mounting_surface_mm_metric
100
Internal Inertia (kgm²)
0.000152
Maximum Torque (Nm)
307
Center Thru Hole Diameter (mm)
75
output_radial_capactiry_n_metric
3100