Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GTS-100-85-100RH-A
GTS-100-85-100RH-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.61
Maximum Static Clamp Load (ft lb)
111
max_static_clamp_load_metric
150
Size (mm)
100 x 85 x 100
Size (mm)
100 x 85 x 100
Maximum Static Clamp Load (Nm)
150
Weight (kg)
0.73
283-COUNTRY_OF_ORIGIN
GB
Size (H)
R
Product Function
Robotic Tooling
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76109090
Apple Core Size
32B
Product Type
Apple Core Shovel
Product Series
GTS
Back to Top