Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
GTS-100-85-80LH-A
GTS-100-85-80LH-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
111
Weight (lb)
1.45
Size (mm)
100 x 85 x 100
Size (mm)
100 x 85 x 100
Weight (kg)
0.66
max_static_clamp_load_metric
150
Maximum Static Clamp Load (Nm)
150
Product Series
GTS
Product Function
Robotic Tooling
Apple Core Size
32B
Product Type
Apple Core Shovel
Size (H)
L
283-HTS_TARIFF_CODE
76109090
DistributorGroup
End Effectors
283-COUNTRY_OF_ORIGIN
GB
Back to Top