Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Shovels
GTS-100-85-80RH-A - Shovel RH 32mm Ball
GTS-100-85-80RH-A - Shovel RH 32mm Ball
Email product details
Visit Product Series:
Lightweight Tooling-Shovels
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
1.45
Product Application
HANDLING
Technical Details
Maximum Static Clamp Load (ft lb)
111
Apple Core Size
32B
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Apple Core Shovel
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Shovels
GTS-100-85-100RH-A - 32mm Ball 100mm Shovel (Right Hand)
Add to quote
Explore
Shovels
GTS-100-85-80LH-A - Shovel LH 32mm Ball
Add to quote
Explore