End Effectors
Destaco’s GTS Series of tri-axis, transfer press shovels are available in left hand and right hand versions.

GTS-40-40-40-20M-A

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 11.81
Weight (lb) 0.64
Tube Diameter (in) 0.79
Tube Diameter (mm) 20
Size (mm) 40x40x40
Weight (kg) 0.29
Length (mm) 300.0
Size (mm) 40x40x40
Size (H) 1.5x1.5x1.5
Product Series GTS
DistributorGroup End Effectors
Tube Size 20 mm
Product Type Tube Shovel
Product Function Robotic Tooling
Back to Top